Descargar documento () de 20

170E3916

Fuse-link, high speed, 32 A, DC 4000 V, compact size 1, 57 x 70 x 414 mm, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E3916
EAN
5996516000045
Product Length/Depth
414 mm
Product Height
70 mm
Product Width
57 mm
Product Weight
0.001 g
Compliances
EAC
Certifications
IEC

Especificaciones del producto

Amperage Rating
32 A
Accessories
170H3036 Type K indicator
Breaking capacity
60 kA
Voltage type
DC
Utilization category
aR (accompanied semiconductor protection)
Fuse indicator
Top fuse status indicator
Fuse size
1*
Class
Class aR
Watt losses
34 W
Fuse shape
Square body, offset bolted tags
Mounting dimension
M8
Center-to-center distance of connections
395 mm
Current type
DC
Rated voltage DC
4000 V
Color
None
Interrupt rating
60 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
4000 V
Type
Fuse
Application
traction
Fitted with:
Single slot tags
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.