Descargar documento () de 20

170E4470

Fuse-link, high speed, 100 A, DC 1600 V, compact size 1, 43 x 58 x 207 mm, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E4470
UPC
051712210928
EAN
5027590438490
Product Length/Depth
218 mm
Product Height
57 mm
Product Width
133 mm
Product Weight
746 g
Compliances
Contact factory
RoHS Compliant

Especificaciones del producto

Amperage Rating
100 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Fuse size
1*
Rated voltage AC
1600 V
Current type
AC
Class
Class aR
Watt losses
35 W
Fuse shape
Square body, knife blade contacts
Color
None
Interrupt rating
100 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
1600 V
Type
Fuse
Fuse type
T indicator for micro
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.