Descargar documento () de 20

170M2719

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 315A, 200 kAIC, Top fuse status indicator, Fuse, Class aR, DIN 43 620

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2719
UPC
051712816656
EAN
5027590442961
Product Length/Depth
30 mm
Product Height
62 mm
Product Width
64 mm
Product Weight
211 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Especificaciones del producto

Amperage Rating
315 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
00
Rated voltage AC
690 V
Center-to-center distance of connections
64 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Clearing (I2T)
68500 at 660 V
Watt losses
55 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
10000
Color
None
Interrupt rating
200 kAIC
Construction size
00
Mounting method
DIN 43 620
Flush
Packaging type
Standard
Voltage rating
690 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
00B/60 Visual indicator
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.