Descargar documento () de 20

170M3512

Eaton Bussmann series Fuse-link, high speed, 100 A, AC 690 V, compact size 1, 45 x 59 x 51 mm, aR, IEC, UL, visual indicator, flush end, 18 UNC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3512
UPC
051712256377
EAN
5027590448352
Product Length/Depth
155 mm
Product Height
45 mm
Product Width
90 mm
Product Weight
525 g
Compliances
RoHS Compliant
EAC
CE
Certifications
IEC 60269-4
UL 248-13

Especificaciones del producto

Amperage Rating
100 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
690 V
Center-to-center distance of connections
50 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Clearing (I2T)
2450 at 660 V
Watt losses
21 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
360
Color
None
Interrupt rating
200 kAIC
Construction size
Other
Mounting method
Flush
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
G/Visual indicator
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.