Descargar documento () de 20

170M3766

Fuse-link, high speed, 250 A, AC 690 V, compact size 1, 45 x 59 x 148 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3766
UPC
051712257237
EAN
5027590449960
Product Length/Depth
92 mm
Product Height
60 mm
Product Width
163 mm
Product Weight
176 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Especificaciones del producto

Amperage Rating
250 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
690 V
Center-to-center distance of connections
117 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
28500 at 660 V
Watt losses
40 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
4200
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type K Indicator for micro
Connection
Blade end x blade end
Construction size
Other
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Bolted tag
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.