Descargar documento () de 20

170M3812D

Eaton Bussmann series high speed square body fuse, 100 A, 690 V (IEC), 700 V (UL), , Size 1, Combination fuse status indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3812D
UPC
051712334112
EAN
5027590450126
Product Length/Depth
135 mm
Product Height
64 mm
Product Width
40 mm
Product Weight
423 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Especificaciones del producto

Amperage Rating
100 A
Breaking capacity
200 kA
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
690 V
Current type
AC
Class
Class aR
Clearing (I2T)
2600 at 660 V
Watt losses
10 W
Fuse shape
Square body, knife blade contacts
Pre arc (I2T)
360
Color
None
Interrupt rating
200 kAIC
Fitted with:
Dual indicator
Connection
Din 43-620 blade end x Din 43-620 blade end
Construction size
1
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
Bladed
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.