Descargar documento () de 20

170M3957

Fuse-link, high speed, 200 A, AC 1000 V, compact size 1, 43 x 61 x 74 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3957
UPC
051712678827
EAN
5027590450607
Product Length/Depth
152 mm
Product Height
59 mm
Product Width
86 mm
Product Weight
0.36 kg
Compliances
RoHS Compliant
EAC
CE
Certifications
IEC 60269-4

Especificaciones del producto

Amperage Rating
200 A
Breaking capacity
125 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
1000 V
Center-to-center distance of connections
74 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Clearing (I2T)
29500 at 1000 V
Watt losses
50 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
4950
Color
None
Interrupt rating
125 kAIC
Fitted with:
Type K Indicator for micro
Construction size
Other
Mounting method
Flush
Packaging type
Standard
Voltage rating
1000 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.