Descargar documento () de 20

170M4608

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 200A, 200 kAIC, None, Fuse, Blade end X blade end, Class aR

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4608
UPC
051712259309
EAN
5027590453622
Product Length/Depth
62 mm
Product Height
142 mm
Product Width
230 mm
Product Weight
150 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Especificaciones del producto

Amperage Rating
200 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
690 V
Center-to-center distance of connections
91 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Clearing (I2T)
11500 at 660 V
Watt losses
45 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
1650
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
1
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/Without indicator
Bolted tag
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.