Descargar documento () de 20

170M6659

Fuse-link, high speed, 550 A, AC 690 V, size 3, 76 x 92 x 135 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6659
UPC
051712264983
EAN
5704057035972
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1022 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Especificaciones del producto

Amperage Rating
550 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
690 V
Center-to-center distance of connections
91.1 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Clearing (I2T)
135000 at 660 V
Watt losses
100 W
Pre arc (I2T)
19500
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type K Indicator for micro
Construction size
3
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/Type K indicator for micro
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.