Descargar documento () de 20

170M8504

Eaton Bussmann series high speed square body fuse, 500A 1000V 3GKN/75 AR UR

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8504
UPC
051712603799
EAN
5027590465083
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
915 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Especificaciones del producto

Amperage Rating
500 A
Fuse indicator
Non Indicating
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Class
Class aR
Clearing (I2T)
225000 at 1000 V
Watt losses
110 W
Pre arc (I2T)
37500
Interrupt rating
150 kAIC
Mounting method
Flush
Packaging type
Standard
Voltage rating
1000 V
Type
Square body flush end contact, -GKN/- type K indicator for micro
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
GKN/Type K indicator for micro

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.