La foto es representativa
                                
                                
                                    
                                    Download
                                
                                
                                Eaton xEnergy Main LV systems LV switchgear. Front panel for 2x IZMX16, withdrawable, HxW=550x1000mm, grey
| Product Name | 
                                                Eaton xEnergy Main LV switchgear
                                             | 
| Catalog Number | 
                                                178065
                                             | 
| EAN | 
                                                4015081733408
                                             | 
| Product Length/Depth | 
                                                48 mm
                                             | 
| Product Height | 
                                                540 mm
                                             | 
| Product Width | 
                                                992 mm
                                             | 
| Product Weight | 
                                                9.388 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Color | 
                                                Other
                                             | 
| Load capacity - max | 
                                                0 kg
                                             | 
| RAL-number | 
                                                0
                                             | 
| Suitable for enclosure building height | 
                                                550 mm
                                             | 
| Suitable for enclosure building length/depth | 
                                                0 mm
                                             | 
| Suitable for enclosure building width | 
                                                1000 mm
                                             | 
| Material | 
                                                Metal
                                             | 
| Model | 
                                                Other
                                             |