La foto es representativa
Download
1Amp 250V dc TRACTION FUSE
Product Name |
Eaton Bussmann series high speed traction fuse
|
Catalog Number |
1SRC250
|
EAN |
5027590466233
|
Product Length/Depth |
21 mm
|
Product Height |
127 mm
|
Product Width |
21 mm
|
Product Weight |
67.8 g
|
Certifications |
CE
|
Amperage Rating |
1 A
|
Voltage rating |
250 V
|