Descargar documento () de 20

224NHFF1BI-400

Fuse-link, LV, 224 A, AC 400 V, NH1, gFF, IEC, dual indicator, insulated gripping lugs

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
224NHFF1BI-400
EAN
5027590468473
Product Length/Depth
135 mm
Product Height
63 mm
Product Width
40 mm
Product Weight
348 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Especificaciones del producto

Amperage Rating
224 A
Fitted with:
Insulated metal gripping lugs
Fuse size
NH1
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated voltage AC
400 V
Class
Class gFF
Fuse type
Square body with knife blade contact
Utilization category
gFF(full-range, extra fast operation)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
Yes
Connection
Blade end
Construction
NH1
Construction size
NH1
Fuse shape
Square body
Knife blade contacts
Suitable for
SD1-D Single pole NH Fuse base
Microswitch 170H0236
TD1-D Triple pole NH Fuse base
Material
Ceramic body
Quantity
3
Voltage rating
400 V
Type
fuse
Application
industrial

Exportar especificación del producto