Descargar documento () de 20
Descontinuado

274291

Eaton XIOC Rack for 3 XIOC modules, expandable (for expansion to 15 modules) XIOC-BP-EXT

General specifications

Product Name
Eaton XIOC Rack
Catalog Number
274291
EAN
4015082742911
Product Length/Depth
107 mm
Product Height
28 mm
Product Width
96.5 mm
Product Weight
0.125 kg
Certifications
CSA Class No.: 2252-01
UL Category Control No.: NRAQ
CSA
CSA-C22.2 No. 0-M
CE
UL
CSA File No.: 012528
UL File No.: E135462
UL508
CSA-C22.2 No. 142-M

Especificaciones del producto

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Explosion safety category for dust
None
Explosion safety category for gas
None
Mounting method
Wall mounting/direct mounting
Rail mounting possible
Voltage type
DC
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
0 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current at AC - max
0 A
Input current at DC - max
3.2 A
Input voltage at AC 50 Hz - max
0 V
Input voltage at AC 50 Hz - min
0 V
Input voltage at AC 60 Hz - max
0 V
Input voltage at AC 60 Hz - min
0 V
Number of slots
3
Degree of protection
IP20
Input voltage at DC - max
0 V
Input voltage at DC - min
0 V
Output current at AC, 50 Hz - max
0 A
Output current at AC, 60 Hz - max
0 A
Output current at DC - max
3.2 A
Output voltage at AC 50 Hz - max
0 V
Output voltage at AC 50 Hz - min
0 V
Output voltage at AC 60 Hz - max
0 V
Output voltage at AC 60 Hz - min
0 V
Output voltage at DC - max
0 V
Output voltage at DC - min
0 V
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W

Exportar especificación del producto