Descargar documento () de 20

350SXMT

Fuse-link, high speed, 350 A, AC 240 V, sealed

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
350SXMT
UPC
051712126274
EAN
5027590477338
Product Length/Depth
83 mm
Product Height
39 mm
Product Width
39 mm
Product Weight
203.4 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269

Especificaciones del producto

Amperage Rating
350 A
Breaking capacity
0 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Rated voltage AC
240 V
Center-to-center distance of connections
57 mm
Mounting dimension
M12
Current type
AC
Class
Class aR
Clearing (I2T)
230000 at 240 V
Watt losses
32 W
Fuse shape
Cylindrical, center bolted tags
Pre arc (I2T)
62000
Color
None
Construction size
Other
Voltage rating
240 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
SXMT
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.