Descargar documento () de 20

40071352369

Eaton LED drivers including CG-S modules LED supply and monitoring module V-CG-SLS 501 (without packing)

General specifications

Product Name
Eaton LED drivers including CG-S modules
Catalog Number
40071352369
EAN
4012539338758
Product Length/Depth
110 mm
Product Height
21 mm
Product Width
30 mm
Product Weight
0.042 kg
Certifications
CE

Especificaciones del producto

Lamp type
LED
Nominal voltage - max
240 V
Nominal voltage - min
220 V
Protection class
I or II
Nominal voltage range DC - max
275 V
Nominal voltage range DC - min
176 V
Additional data line needed
No
Ambient temperature - max
50 °C
Ambient temperature - min
-20 °C
Connection terminals (in)
2.5 mm²
Connection terminals (out)
1.5 mm²
Constant output
Constant current output
Current Consumption At 220V DC
15 mA
Current consumption at mains operation at 230V
24 mA
ENEC certified
Yes
Energy-efficiency index
A2
Housing color
Grey
Housing material
Flame retardant polycarbonate
Inrush current
1.5 A
LED module load (number of LEDs)
1 LED (rated-current 500 mA), (UF = 2.5...3.85 V)
Luminous Flux Φe/Φin At The End Of Rated Operating Time
100 %
Maximal number of monitored luminaires per circuit
20
Reverse-Polarity Protected Terminals (In)
Yes
SLI-technology
No
Product branding
Eaton
Degree of protection (IP)
IP20
Maximal permissible test point temperature
70 °C
Line length - max
1 m
Output power - max
2 W
Operating frequency
60 Hz
Output current - max
500 mA
Output voltage - max
4.2 VDC
Power consumption mains operation - apparent power (VA)
6 VA
Power factor
0.57
Standby Powerloss At 230 V / 50 Hz
0.5 W
Output current
500 mA +/- 10%
Suitable for constant current
YES
Suitable for constant voltage
NO
Suitable for DC-voltage (primary side)
YES
Constant light output (CLO)
YES
IFTTT support available
NO
Dimming 0-10 V
NO
Dimming 1-10 V
NO
Dimming DALI
NO
Dimming DMX
NO
Dimming potentiometer (integrated)
NO
Dimming LineSwitch
NO
Dimming manufacturer's proprietary system
NO
Dimming mains voltage modulation
NO
Dimming phase cut-off
NO
Dimming phase cut-on
NO
Dimming programmable
NO
Dimming RF
NO
Dimming Sine Wave Reduction
NO
Power consumption
3.4 W
Suitable for outdoor use
NO
Dimming Touch and Dim
NO
Dimming Zigbee
NO
Dimming with push-button
NO
Dimming DSI
NO
Operation by Bluetooth
NO
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
Compatible with Casambi
NO
Housing
Plastic housing
Protection class according to IEC 61140
None
Output voltage - min
4.2 V
No dim function
YES
Model
Static

Exportar especificación del producto