Descargar documento () de 20

8210113FULL-0016X

Eaton, Alarms & signalling devices, Fulleon, ROLP Solista LED sounder beacon, Red lens, Deep red base, Set to Tone 8 (ROLPSB/RL/R/D E37)

General specifications

Product Name
Eaton RoLP Solista and Maxi
Catalog Number
8210113FULL-0016X
EAN
8714112056818
Product Length/Depth
110 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.3 kg
Certifications
EN 54-3:2001

Especificaciones del producto

Nominal voltage - max
28 V
Nominal voltage - min
9 V
Type of current
DC
Electricity consumption
0.015 A
Power
0.5 W
Lens color
Red
Lamp type
LED
Sound output
102 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone/continuous tone
Mounting Method
Surface mounting
Color housing
Red
Frequency sound signal - max
2.85 Kilo Hertz
Frequency sound signal - min
0.3 Kilo Hertz
Alarm current - max
35 mA
Alarm current - min
6 mA
Construction material
ABS/FR
EN Certified Tones
6
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
System typology
Conventional (Non-addressable)
Tones
32
Voice tones
No
Degree of protection
IP65
Suitable for
Ceiling Mounting
Wall Mounting
Cable entry
M20 hole
Light color
Red
EN Certification Standards
EN54 Pt3 (Fire Alarm Sounders)
System wiring
0.28 - 2.5 mm

Exportar especificación del producto