Eaton Moeller® series EASY Accessory Hinged inspection window, set, 6 HP, IP65, for easy
Product Name |
Eaton Moeller® series EASY Accessory Hinged inspection window
|
Catalog Number |
EP-401059
|
EAN |
4015082965112
|
Product Length/Depth |
120 mm
|
Product Height |
200 mm
|
Product Width |
255 mm
|
Product Weight |
0.16 kg
|
Certifications |
UL/CSA certification not required
|
Used with |
EASY-E4
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Meets the product standard's requirements.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Fitted with: |
Hinged inspection window SKF-FF6
Top-hat rail adapter SKF-HA Mounting rail TS-CI-K4 |
Ambient operating temperature - max |
55 °C
|
Ambient operating temperature - min |
-25 °C
|
Electrical accessory type |
Other
|
Degree of protection |
IP65
|
Mechanical accessory type |
Cover
|
Product category |
Control relay easyRelay
|