Descargar documento () de 20

EP-500536

CWGA-0D/01 . xComfort LeakageStop Detector, Battery, Pure white matt

General specifications

Product Name
Eaton xComfort LeakageStop detector
Catalog Number
EP-500536
EAN
9010653019428
Product Length/Depth
53 mm
Product Height
20 mm
Product Width
46 mm
Product Weight
0.08 kg
Compliances
RoHS conform
CE Marked

Especificaciones del producto

Features
Acoustic signal
Radio frequent bidirectional
Bus system operating type
Radio frequent
xComfort
Color
White
Degree of protection
IP20
Mounting method
Surface mounted (plaster)
Model
Leakage sensor
Number of inputs (binary)
0
RAL-number (Akin)
9010
Power consumption
0.23 W

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.