Descargar documento () de 20

FHM201

Eaton Crouse-Hinds series FHM power hook fixture hanger, 125 lb, 3/4" luminaire stem size, Copper-free aluminum, Pendant mount, Plain loop, two-wire, three-pole, 3/4", 14A, 480V

General specifications

Product Name
Eaton Crouse-Hinds series FHM power hook fixture hanger
Catalog Number
FHM201
UPC
782274017969
Product Length/Depth
6.5 in
Product Height
3.25 in
Product Width
3.25 in
Product Weight
2.6 lb

Especificaciones del producto

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
Amperage Rating
14A
Mounting Type
Pendant
Special features
Plain loop, two-wire, three-pole
Voltage rating
480 V
Luminaire rated weight
125 lb
Luminaire stem size
3/4"
Trade size
3/4"

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.