Descargar documento () de 20

FWX-2A14F

Eaton Bussmann series FWX high speed fuse, 600V, 2A, 200 kAIC Vac, 50 kAIC at 250 Vdc, Non Indicating, High speed fuse, Ferrule end X ferrule end

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWX-2A14F
UPC
051712795142
EAN
5027590501385
Product Length/Depth
51 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
20.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized

Especificaciones del producto

Amperage Rating
25 A
Accessories
  • CH14 Modular fuse holder
  • FW14-PCB
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Non Indicating
Release characteristic
Other
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
14 x 51 mm
Rated voltage AC
250 V
Class
Class aR
Watt losses
8.6 W
Fuse shape
Cylindrical
Interrupt rating
200 kAIC
Connection
Ferrule end x ferrule end
Construction size
14 mm x 51 mm
Material
Ceramic
Packaging type
Standard
Voltage rating
700 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWX-A14F
Breaking capacity at nominal voltage, AC
200 kA

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.