Búsqueda de conocimientos
Descargar documento () de 20

GHG5114306R3003

Eaton Crouse-Hinds series IEC 60309 hazardous area wall socket, 16A, 400 Hz, Glass-fibre reinforced polyester, 3-pole, Standard temperature, 2 x M20 metal threads with screw plug, with M6 external earth bolt, 200-250 Vac

General specifications

Product Name
Eaton's Crouse-Hinds series IEC 60309 hazardous area wall socket
Catalog Number
GHG5114306R3003
EAN
4250959927187
Product Length/Depth
90 mm
Product Height
223 mm
Product Width
121 mm
Product Weight
1.3 kg

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
Frequency rating
400 Hz
IECEx/ATEX hazardous rating
Zone 22
Zone 2
Zone 1
Zone 21
Ingress protection (IP) ratings
IP66
Special features
Standard temperature
Amperage Rating
16 A
Voltage rating
200-250 Vac
Number of poles
3-pole
Trade size
2 x M20 metal threads with screw plug, with M6 external earth bolt
Material
Glass-fibre reinforced polyester

Exportar especificación del producto