Descargar documento () de 20

GHG5144506R0351

Eaton Crouse-Hinds series CEAG GHG 51 wall socket, 63A, 50/60 Hz, Glass-fibre reinforced polyester, 5-pole, LED status indication, 1 x M50 cable gland, 1 x M50 thread plastic plug, Load type, 6 h, 380-415 Vac

General specifications

Product Name
Eaton's Crouse-Hinds series CEAG GHG 51 wall socket
Catalog Number
GHG5144506R0351
EAN
4250217474187
Product Length/Depth
475 mm
Product Height
226 mm
Product Width
200 mm
Product Weight
8.2 kg

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Frequency rating
50/60 Hz
IECEx/ATEX hazardous rating
Zone 2
Zone 1
Zone 22
Zone 21
Ingress protection (IP) ratings
IP66
Special features
LED status indication
Type
Load type, 6 h
Amperage Rating
63A
Voltage rating
380-415 Vac
Number of poles
5-pole
Trade size
1 x M50 cable gland, 1 x M50 thread plastic plug
Material
Glass-fibre reinforced polyester

Exportar especificación del producto