Descargar documento () de 20

GSGB40

Fuse-link, high speed, 40 A, AC 660 V, DC 400 V, BS88, 17 x 80 mm, aR, BS, Ultra fast

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
GSGB40
UPC
051712392297
EAN
5027590502764
Product Length/Depth
80 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
35.55 g
Compliances
CE Marked
Certifications
UL Recognized

Especificaciones del producto

Amperage Rating
40 A
Breaking capacity
100 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
100 kA
Rated voltage AC
660 V
Rated voltage DC
400 V
Center-to-center distance of connections
61.8 mm
Mounting dimension
M6
Current type
AC/DC
Class
Class aR
Watt losses
83 W
Fuse shape
Offset bolted tags
Color
None
Construction size
Other
Packaging type
Standard
Voltage rating
660 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
GSG
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.