Eaton Moeller series xEffect - PXS24 Electronic Protection Module. Electronic overcurrent protection for 24V DC, fix 16A with tripped signal out-, control in-put and supply terminals
| Product Name | 
                                                Eaton Moeller series xEffect - PXS24 current monitoring relay
                                             | 
| Catalog Number | 
                                                PXS24S16A001
                                             | 
| UPC | 
                                                786689167660
                                             | 
| EAN | 
                                                9010238011212
                                             | 
| Product Length/Depth | 
                                                127 mm
                                             | 
| Product Height | 
                                                93 mm
                                             | 
| Product Width | 
                                                18 mm
                                             | 
| Product Weight | 
                                                0.118 kg
                                             | 
| Compliances | 
                                                CE  UL508 RoHS conform | 
| Certifications | 
                                                EN45545-2  IEC 61373 | 
| Features | 
                                                OFF = Channel not in operation  Two-colored Green = OK; Red = Triggered | 
| 10.10 Temperature rise | 
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.13 Mechanical function | 
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.6 Mechanical impact | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Meets the product standard's requirements.
                                             | 
| 10.5 Protection against electric shock | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Is the panel builder's responsibility.
                                             | 
| Electric connection type | 
                                                Plug-in connection
                                             | 
| Special features | 
 | 
| Type | 
                                                Automation engineering 24V
                                             | 
| Amperage Rating | 
                                                16 A
                                             | 
| Voltage rating | 
                                                24 VDC (15 VDC - 30 VDC)
                                             | 
| Equipment heat dissipation, current-dependent | 
                                                2.9 W
                                             | 
| Mounting method | 
                                                Snap-fit on DIN rail (EN 60715)
                                             | 
| Degree of protection | 
                                                IP20
                                             | 
| Voltage type | 
                                                DC
                                             | 
| Busbar type | 
                                                LINE (+) and GND (-); max 60A in various lengths of up to 1m
                                             | 
| Number of channels | 
                                                1
                                             | 
| Terminal type | 
                                                Push in terminals
                                             | 
| Text field type | 
                                                17.5 mm x 6 mm
                                             | 
| Adjustable delay-on energization time - min | 
                                                0 s
                                             | 
| Adjustable off-delay time - min | 
                                                0 s
                                             | 
| Current measurement - max | 
                                                20.8 A
                                             | 
| Current measurement - min | 
                                                0 A
                                             | 
| Number of contacts (change-over contacts) | 
                                                0
                                             | 
| Number of contacts (normally closed contacts) | 
                                                0
                                             | 
| Number of contacts (normally open contacts) | 
                                                1
                                             | 
| Permitted delay-on energization time - max | 
                                                0 s
                                             | 
| Permitted off-delay time - max | 
                                                0 s
                                             | 
| Permitted storage and transport temperature - max | 
                                                100 °C
                                             | 
| Permitted storage and transport temperature - min | 
                                                -40 °C
                                             | 
| Rated control supply voltage (Us) at AC, 50 Hz - max | 
                                                0 V
                                             | 
| Rated control supply voltage (Us) at AC, 50 Hz - min | 
                                                0 V
                                             | 
| Rated control supply voltage (Us) at AC, 60 Hz - max | 
                                                0 V
                                             | 
| Rated control supply voltage (Us) at AC, 60 Hz - min | 
                                                0 V
                                             | 
| Rated control supply voltage (Us) at DC - max | 
                                                30 V
                                             | 
| Functions | 
                                                DC-voltage over current
                                             | 
| Rated control supply voltage (Us) at DC - min | 
                                                15 V
                                             | 
| Rated operational current (Ie) fix | 
                                                16 A
                                             | 
| Rated operational current for specified heat dissipation (In) | 
                                                16 A
                                             | 
| Trip time for electronic trip | 
                                                70 ms
                                             | 
| Ambient operating temperature details | 
                                                -30° C - 55° C
                                             | 
| Protection | 
                                                Electronic
                                             | 
| Capacitive load | 
                                                Up to 20,000 µF
                                             | 
| Output terminals | 
                                                3x LOAD (+) and 3x GND (-)
                                             | 
| Overload current and short-circuit current trip | 
                                                Type 1.3 x IN with active current limitation
                                             | 
| Terminal capacity | 
                                                2.5 mm² (flexible with ferrules)  4 mm² (rigid) | 
| Terminal capacity (input) | 
                                                3x LINE (+) and 3x GND (-)
                                             | 
| Type of current | 
                                                DC
                                             | 
| Voltage type of supply voltage | 
                                                DC
                                             | 
| Voltage type of operating voltage | 
                                                DC
                                             | 
| Rated switch current | 
                                                16 A
                                             | 
| Supply voltage at DC - min | 
                                                15 V
                                             | 
| Supply voltage at DC - max | 
                                                30 V
                                             | 
| Operating voltage at DC - min | 
                                                15 V
                                             | 
| Operating voltage at DC - max | 
                                                30 V
                                             |