Eaton Bussmann series low voltage british standard fuse, 450 A, AC 660 V, DC 460 V, V88/B4, 60 x 137 mm, gM
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
TMF400M450
|
| UPC |
051712392983
|
| EAN |
5996516026625
|
| Product Length/Depth |
137 mm
|
| Product Height |
60 mm
|
| Product Width |
60 mm
|
| Product Weight |
688 g
|
| Compliances |
Contact Manufacturer
|