Descargar documento () de 20

UTG18LPGN

Metal right angle cable clamp with strain relief nut for UTG Series, size 18; UTG18LPGN

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG18LPGN

Especificaciones del producto

Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Backshell angle
90°
Backshell type
Sealing Gland
Shell size
18
Cable diameter - max
20.5 mm
Cable diameter - min
8 mm

Exportar especificación del producto