Descargar documento () de 20

UTGX7104PW

Jam nut receptacle, without backshell, for 4 male contacts, IP68/69K, keying W; UTGX7104PW

General specifications

Product Name
Eaton Souriau UTGX series ruggedized connectors for harsh environments
Catalog Number
UTGX7104PW
Product Length/Depth
31.9 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
8 g

Especificaciones del producto

Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Connector accessory option
No backshell possibility
Connector orientation
W
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Layout
4
Shell material
Metal & Plastic
Shell size
10
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
4
Number of cavity #16
4
Salt spray
500 hour

Exportar especificación del producto

Modelos 3D

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.