Download document () of 20
Luminaires

Velos LED - Central battery exit sign panel

Velos is a range of central battery emergency exit sign luminaires designed and equipped with technical solutions that make it suitable for a wide range of applications.

The choice of exit sign labels makes the Velos range appropriated for emergency lighting requirements in multiple places such as offices, restaurants, hotels, hospitals and general commercial applications.

A complete range of accessories such as the recessed base for false ceiling installations, lateral and back base as well as suspension options allow for a variety of mounting positions. Velos is equipped with an LED light source to provide excellent uniform illumination of the legend comfortably meeting the requirements of EN1838.

Versatile mounting options
Ceiling, wall, suspended, recessed and lateral
Light source
LED strip with high service life
STAR technology
Reduced installation expenditure

Features

  • Velos range of Exit sign panel luminaires are low profile with LED technology, designed and equipped with technical solutions and accessories for both ceiling and wall applications
  • Slender design with pictogram width of only 6 mm
  • simple mounting of screenprinted pictogram panel via snap-fitting
  • 90° wall mounting achieved via special pictogram panel roated at 90°
  • Reduced battery costs on account of especially low power consumption
  • Minimum service requirement due to high service life of the LEDs (50,000 hours)
  • Shortened inspection effort due to CEWA GUARD technology
  • Automatic function monitoring of up to 20 luminaires per circuit
  • Reduced installation expenditure with STAR technology
  • Freely programmable mixed operation of the switching modes per luminaire in one circuit

Optimal illumination

New exit sign plate used in Velos converts the high luminance of the LED into an illuminated surface with homogeneous brightness, as such the escape sign always remains easily recognisable even with poor visibility conditions or in bright surroundings.

Mounting options to suit the application - ceiling, wall, suspended, recessed and lateral

eaton-ceag-el-cps-velos-down.jpg
Recessed base
eaton-ceag-el-cps-velos-flexi-ceiling.jpg
Wall FLEXI joint
eaton-ceag-el-cps-velos-rope-suspension.jpg
Rope suspension adjustable 150cm

Pictogram customization

The role of exit sign luminaires may not always be showing the escape route. Sometimes, it is necessary to easily identify the location of safety equipment, refuge, assembly point. etc.

Eaton has developed a core range of specific pictograms for several product families to cover most of those signage requirements.

Want to find out more or don't see the pictogram you require? Contact our sales team and they'll be happy to discuss the specifics needs of a project with you.

Eaton emergency lighting pictogram customization top level options

From one of the world's leading suppliers of emergency lighting, view the rest of Eaton's central battery exit sign panel luminaires

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimized inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.
Specifications

PRODUCT CODES

Luminaires

Order code Description
O-ES-CG-S Velos LED CG-S, Power Supply Unit, mounting set for Velos incl. LED supply and CG-S technology (20 adresses), without panel
O-ES-MAINS Velos LED 230 V AC, Power supply unit, mounting set for Velos incl. LED supply, without panel

Panels

Order code Description
O-ESP-I2R Velos 30m Pictogram Lateral to Room, ISO
O-ESP-I2W Velos 30m Pictogram Lateral to Wall, ISO
O-ESP-ID Velos 30m Pictogram Down/Blank, ISO
O-ESP-IDD Velos 30m Pictogram Down/Down, ISO
O-ESP-ILR Velos 30m Pictogram Left/Right, ISO
O-ESP-IU Velos 30m Pictogram Up/Blank, ISO
O-ESP-IUU Velos 30m Pictogram Up/Up, ISO
O-ESP-WIDD Velos 30m Pictogram Wheel Down/Down, ISO
O-ESP-WILR Velos 30m Pictogram Wheel Left/Right, ISO
O-ESP-FHD Velos 30m Fire Hose Down
O-ESP-FH-EXT Velos 30m Fire Hose & Extinguisher
O-ESP-H Velos 30m Pictogram Hydrant red
O-ESP40-IDD Velos 40m Pictogram Down/Down, ISO
O-ESP40-ILR Velos 40m Pictogram Left/Right, ISO
O-ESP40-WIDD Velos 40m Pictogram Wheel Down/Down, ISO
O-ESP40-WILR Velos 40m Pictogram Wheel Left/Right, ISO

Accessories

Order code Description
O-ESA-BMB Velos Back Mounting Base
O-ESA-FLEX Velos Wall Flexi Joint
O-ESA-LMB Velos Lateral Mounting Base
O-ESA-PS30 Velos Pipe Suspension 48cm (ISO30061)
O-ESA-RB Velos Recessed Base
O-ESA-RSA Velos Rope Suspension adjustable
O-ESA-RSA-5M Velos Rope Suspension adjustable 5m

TECHNICAL SPECIFICATIONS

Viewing distance: 30 m and 40 m
Luminous flux ΦEN at the end
of rated operating time:
100 %
Housing Material: Polycarbonate
Housing Color: White RAL 9016
Weight: PSU O-ES-CG-S 0.35 kg
Exit sign O-ESP-xxx (30 m) 0.55 kg
Exit sign O-ESP40-xxx (40 m) 0.87 kg
PSU O-ES-MAINS 0.37 kg
Exit sign O-ESP-xxx (30 m) 0.55 kg
Exit sign O-ESP40-xxx (40 m) 0.87 kg
Type of mounting: Wall and ceiling mounting
Connection terminals: 2 x 2 x 2,5 mm²
Connection voltage:

220 – 240 V AC, 50/60 Hz
176 – 275 V DC

230 V AC, 50/60 Hz

Current consumption -
battery operation (220 V):
20 mA
Power consumption mains
operation (apparent power /
effective power):
CG-S: 7.5 VA / 4.5 W
Mains: 6.5 VA / 3.6 W
Permissible ambient temperature: 0°C to +40°C
Light source: 24 LED strip
Download Links
X
Download Close