 
                                    
                                
                                    
                                        Fuse-link, low voltage, 125 A, AC 500 V, NH1, gL/gG, IEC, dual indicator
| Product Name | 
                                                Eaton Bussmann series low voltage NH Fuse
                                             | 
| Catalog Number | 
                                                125NHG1B
                                             | 
| Product Length/Depth | 
                                                135 mm
                                             | 
| Product Height | 
                                                63 mm
                                             | 
| Product Width | 
                                                40 mm
                                             | 
| Product Weight | 
                                                407.3333333 g
                                             | 
| Compliances | 
                                                CE Marked  RoHS Compliant | 
| Certifications | 
                                                IEC 60269-1  IEC 60269-2 DIN 43620 | 
| EAN | 
                                                5027590430104
                                             | 
| Amperage Rating | 
                                                125 A
                                             | 
| Voltage rating | 
                                                500 V
                                             | 
| Voltage type | 
                                                AC
                                             | 
| Breaking capacity | 
                                                120 kA
                                             | 
| Class | 
                                                Class gG/gL
                                             | 
| Fuse size | 
                                                NH1
                                             | 
| Insulated metal gripping lugs (IMGL) | 
                                                No
                                             | 
| Suitable for | 
                                                SD1-D Single pole NH Fuse base  Microswitch 170H0236 EBH Size 00 to 4 Horizontal fuse switch-disconnectors TD1-D Triple pole NH Fuse base |