Download document () of 20

173010
Model code: CWIZ-02/53

Eaton Moeller series xComfort - Wireless switches. Rocker, 2-way, Silver, gloss, venitian blind

General Specifications

Product Name
Eaton Moeller series xComfort rocker
Catalog Number
173010
Product Length/Depth
55 mm
Product Height
7 mm
Product Width
55 mm
Product Weight
7 g
Compliances
RoHS conform
EAN
4015081696017
Model Code
CWIZ-02/53

Delivery program

Model
Two-part rocker
Color
Silver
Bus system product type
Rocker

Technical data - mechanical

Material
Plastic
Material quality
Thermoplastic
Surface finishing
Glossy
Surface protection
Lacquered
Fastening type
Engage (snap)
Number of gangs (rocker)
2
Degree of protection
IP20
IK00

Additional information

Features
Halogen free
Imprint/indication
Symbol "arrows"
RAL-number (Akin)
7001
Used with
55 mm (Universal) pushbutton
Utilization
Switch/push button

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.