Download document () of 20

184190
Model code: +IZMX-SH164-1

Eaton Moeller series IZMX/INX - ACB. Shutter for withdrawable unit IZMX164, EMEA, Acc

General Specifications

Product Name
Eaton Moeller series IZMX/INX shutter
Catalog Number
184190
Product Length/Depth
300 mm
Product Height
50 mm
Product Width
250 mm
Product Weight
0.5 kg
Compliances
RoHS conform
EAN
4015081796816
Model Code
+IZMX-SH164-1

Delivery program

Type
Accessory
Number of poles
Four-pole
Nominal current
1600 A
Features
Version as built-in device
Special features
  • For withdrawable unit
  • When the breaker is withdrawn from its connected position, the shutters automatically cover the cassette’s live main terminals.
Used with
Four-pole
IZMX-CAS164…

Technical Data - Electrical

Electrical connection type of main circuit
Other

Technical Data - Mechanical

Mounting Method
Withdrawable
Mounting Method
Withdrawable

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Accessory/spare part type
Withdrawable units

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.