Photo is representative
Download
EATON ELOCKER® DIFFERENTIAL; DANA 44 FRONT AND REAR; 30 SPLINE; 3.92 AND UP
Product Name |
Eaton ELocker Differential
|
Catalog Number |
19969-010
|
Product Weight |
27 lb
|
UPC |
840379306163
|
Ring gear ratio |
3.92 & up
|
Gear spline tooth count |
30 EA
|
Axle shaft diameter |
1.31 in
|
Ring gear size |
8.5 in
|
Differential type |
Locking
|
Vehicle usage |
Off-Road: Rock Crawl
Off-Road: Work Truck / Towing Off-Road: Light Trail / Sand Sports Off-Road: Extreme Off-Road On Road: Work Truck / Towing |
Model year start | Model year end | Vehicle make | Vehicle type (model) | Axle location | Axle description | Gear ratio |
---|---|---|---|---|---|---|
0000 | 1980 | General Motors | Half-Ton Truck | Front | Dana 44 | 3.92 & up |
0000 | 1980 | General Motors | Three Quarter-Ton Truck | Front | Dana 44 | 3.92 & up |
1967 | 1980 | International Harvester | 100_1100, 4x4 Half-Ton Pickup, Scout I and II, Traveler, Metro Van | Rear | Dana 44 | 3.92 & up |
1967 | 1996 | Ford | Three Quarter-Ton Truck, Van, SUV | Front | Dana 44 | 3.92 & up |
1969 | 2001 | Chrysler, Dodge, Plymouth | Small, Half-Ton Truck, Wagon, Van | Front | Dana 44 | 3.92 & up |
1970 | 1982 | Ford | Half-Ton Truck, Van, SUV | Front | Dana 44 | 3.92 & up |
1970 | 2009 | Jeep | Cherokee, Grand Cherokee, Liberty, Post Office Truck, Scrambler, Wagoneer, Wrangler | Front | Dana M-44-IF, IFHD | 3.92 & up |
1971 | 2006 | Jeep | Cherokee, Grand Cherokee, Liberty, Post Office Truck, Scrambler, Wagoneer, Wrangler | Rear | Various Dana 44 | 3.92 & up |
1973 | 1980 | International Harvester | 100_1100, 4x4 Half-Ton Pickup, Scout I and II, Traveler, Metro Van | Front | Dana 44 | 3.92 & up |
1977 | 1979 | Ford | Half-Ton Truck, Van, SUV | Rear | Dana 44 | 3.92 & up |
1993 | 2000 | Isuzu | Rodeo | Rear | Dana 44 | 3.92 & up |