Photo is representative
Download
Eaton B-Line series wireway elbow fitting, Lay-in, 90° elbow, combo opening, NEMA 1 rated, Steel, ANSI 61 gray painted finish, 2.5" X 2.5"
Product Name |
Eaton B-Line series wireway elbow fitting
|
Catalog Number |
2245 HSL COMBO
|
Product Length/Depth |
5.323 in
|
Product Height |
2.5 in
|
Product Width |
2.5 in
|
Product Weight |
1.103 lb
|
Certifications |
UL Listed
CSA C22.2. NEMA |
UPC |
782051547399
|
Material |
Steel
|
Finish color |
ANSI 61 gray painted
|
Wiring method |
Lay in
|
Type |
90° elbow, combo opening
|
Degree of protection |
1
|