Download document () of 20

5SC3000IRT

Eaton 5SC UPS, 3000 VA, 2700 W, Input: C20, Outputs: (8) C13, (1) C19, Rack/tower, 2U

General Specifications

Product Name
Eaton 5SC UPS
Catalog Number
5SC3000IRT
Product Length/Depth
647 mm
Product Height
86.2 mm
Product Width
441 mm
Product Weight
35.3 kg
Compliances
CE Marked
TUV
Certifications
IEC/EN 62040-1
UL 1778
IEC/EN 62040-2
CE
EAC
cTUVus
UPC
743172088352

Product specifications

Special features
  • Energy efficient, reduce energy and cooling costs
  • Provides more real power (watts) to protect more equipment with a 0.9 power factor
  • LCD display for real-time status and measurements
  • Versatile product for rack or tower installation
  • 1 slot for optional com card (Network management card, Relay card or Network and Industrial card)
  • Compatible with Virtual environments (VMware, Hyper-V, Citrix Xen, Redhat)
  • Fully integrates with Eaton Intelligent Power Manager software
  • 1 USB port + 1 serial port
  • Advanced Battery Management (ABM) technology to increase battery lifetime
  • Hot swappable batteries
  • Remote ON/OFF and remote Power OFF connectors
  • Cable locking system
Topology
Line-interactive
Form factor
Rack/tower
Rack size
2U
Construction type
482.6 mm (19 inch) device
Color
Black
Enclosure
Black
VA rating
3000 VA
Wattage
2700 W
Rack mounting kit
Yes
Package contents
  • Input cable
  • Rack-mounting kit
  • Cable locking system
  • USB cable
  • Serial cable
  • (2) IEC-IEC cables
  • Quickstart guide
  • Safety instructions
Auto shutdown function
Yes
Primary frequency - max
65 Hz
Primary frequency - min
45 Hz
Input connection
C20
Input cord length
1.8m
Input nominal voltage
230V default (220/230/240V)
Nominal frequency
50-60 Hz
Input frequency range
45-55 Hz (50 Hz system), 55-65 Hz (60 Hz system)
Receptacle
(8) C13, (1) C19
Number of Outputs C13
8
Number of Outputs C19
1
Output waveform
Sine wave
Voltage
230V
Output nominal voltage
230V default (220/230/240V)
Feed type
1
Voltage type
AC
Runtime graph
Battery management
ABM or constant voltage charging method (user selectable), automatic battery test, deep discharge protection
Battery replacement
User replaceable
Battery rating
12 V / 9 Ah
Battery type
Lead-acid maintenance-free (replaceable)
Extended battery capability
No
Runtime at half load
10 min
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini-terminal block for remote On/Off and Remote Power Off
  • Dry contacts (2 outputs, optocoupler, RJ)
Expansion slots
One slot for optional communication card
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
User interface
LCD Display
Type of interface
Other
Potential free switch contact
Yes
Altitude
3000 m
BTU Rating
Online: 277
Noise level
<40 dB at 1 meter
Relative humidity
0-90% non-condensing
Temperature range
0-90% non-condensing
Input voltage - max
276 V
Input voltage - min
184 V
Output voltage - max
240 V
Output voltage - min
220 V
Secondary frequency - max
60 Hz
Secondary frequency - min
50 Hz
Battery quantity
6
Efficiency at max. load
97
Input voltage range
184-276 V
Output frequency
50/60 Hz
Output power factor
0.9
Output voltage range
230 V (+6%/-10%)
Phase (input)
1
Phase (output)
1
Runtime at full load
2 min
Power consumption
135 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.