The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
Eaton Connected Warranty+3 Product 01, Distributed services, remote monitoring (Electronic format), Eaton Warranty extension for 3 years and remote monitoring
Discover other Eaton products and accessories built to enhance this product.
5P850IRG2
Eaton 5P Gen2 UPS, 850 VA, 680 W, Input: C14, Outputs: (4) C13, Rack, 1U
5P1150IRG2
Eaton 5P Gen2 UPS, 1150 VA, 920 W, Input: C14, Outputs: (6) C13, Rack, 1U
5P650IRNG2
Eaton 5P Gen2 UPS, 650 VA, 520 W, Input: C14, Outputs: (4) C13, Rack, 1U, Network card
5P850IRNG2
Eaton 5P Gen2 UPS, 850 VA, 680 W, Input: C14, Outputs: (4) C13, Rack, 1U, Network card
5P1150IRNG2
Eaton 5P Gen2 UPS, 1150 VA, 920 W, Input: C14, Outputs: (6) C13, Rack, 1U, Network card
5P1550IRNG2
Eaton 5P Gen2 UPS, 1550 VA, 1350 W, Input: C14, Outputs: (6) C13, Rack, 1U, Network card
5P1550IG2
Eaton 5P Gen2 UPS, 1550 VA, 1350 W, Input: C14, Outputs: (8) C13, Tower
5P1550IRG2
Eaton 5P Gen2 UPS, 1550 VA, 1350 W, Input: C14, Outputs: (6) C13, Rack, 1U
5P850IG2
Eaton 5P Gen2 UPS, 850 VA, 680 W, Input: C14, Outputs: (6) C13, Tower
5P650IRG2
Eaton 5P Gen2 UPS, 650 VA, 520 W, Input: C14, Outputs: (4) C13, Rack, 1U
5P1150IG2
Eaton 5P Gen2 UPS, 1150 VA, 920 W, Input: C14, Outputs: (8) C13, Tower
5PX2200IRT3UG2
Eaton 5PX Gen2 UPS, 2200 VA, 2200 W, Input: C20, Output: (8) C13, (2) C19, Rack/tower, 3U
5PX2200IRT2UG2
Eaton 5PX Gen2 UPS, 2200 VA, 2200 W, Input: C20, Output: (8) C13, (2) C19, Rack/tower, 2U
5PX2200IRTNG2
Eaton 5PX Gen2 UPS, 2200 VA, 2200 W, Input: C20, Output: (8) C13, (2) C19, Rack/tower, 2U, Network card included
5PX1500IRT2UG2
Eaton 5PX Gen2 UPS, 1500 VA, 1500 W, Input: C14, Output: (8) C13, Rack/tower, 2U
5PX1000IRTNG2
Eaton 5PX Gen2 UPS, 1000 VA, 1000 W, Input: C14, Output: (8) C13, Rack/tower, 2U, Network card included
5PX1500IRTNG2
Eaton 5PX Gen2 UPS, 1500 VA, 1500 W, Input: C14, Output: (8) C13, Rack/tower, 2U, Network card included
9SX1500I
Eaton 9SX UPS, 1500 VA, 1350 W, Input: C14, Outputs: (6) C13, Tower
9SX1000IR
Eaton 9SX UPS, 1000 VA, 900 W, Input: C14, Outputs: (6) C13, Rack, 2U
9SX1500IR
Eaton 9SX UPS, 1500 VA, 1350 W, Input: C14, Outputs: (6) C13, Rack, 2U
9SX1000IM
Eaton 9SX Marine UPS, 1000 VA, 900 W, Input: C14, Outputs: (6) C13, Tower
9PX1500IRT2U
Eaton 9PX UPS, 1500 VA, 1500 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U
9PX1000IRT2U
Eaton 9PX UPS, 1000 VA, 1000 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U
5SC3000IRT
Eaton 5SC UPS, 3000 VA, 2700 W, Input: C20, Outputs: (8) C13, (1) C19, Rack/tower, 2U
5P850IR
Eaton 5P UPS, 850 VA, 600 W, Input: C14, Outputs: (4) C13, Rack, 1U
5P650I
Eaton 5P UPS, 650 VA, 420 W, Input: C14, Outputs: (4) C13, Tower
5P1550IR
Eaton 5P UPS, 1550 VA, 1100 W, Input: C14, Outputs: (6) C13, Rack, 1U
5SC2200IRT
Eaton 5SC UPS, 2200 VA, 1980 W, Input: C20, Outputs: (8) C13, (1) C19, Rack/tower, 2U
5PX1000IRT2UG2
Eaton 5PX Gen2 UPS, 1000 VA, 1000 W, Input: C14, Output: (8) C13, Rack/tower, 2U
9PX1000IRTN
Eaton 9PX UPS Netpack, 1000 VA, 1000 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U, Network card included
9PX1500IRTN
Eaton 9PX UPS Netpack, 1500 VA, 1500 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U, Network card included
5SC1000IR
Eaton 5SC UPS, 1000 VA, 700 W, Input: C14, Outputs: (8) C13, Rack, 2U
5SC1500IR
Eaton 5SC UPS, 1500 VA, 1050 W, Input: C14, Outputs: (8) C13, Rack, 2U
5P650IR
Eaton 5P UPS, 650 VA, 420 W, Input: C14, Outputs: (4) C13, Rack, 1U
5P1150IR
Eaton 5P UPS, 1150 VA, 770 W, Input: C14, Outputs: (6) C13, Rack, 1U
5P850I
Eaton 5P UPS, 850 VA, 600 W, Input: C14, Outputs: (6) C13, Tower
9SX2000I
Eaton 9SX UPS, 2000 VA, 1800 W, Input: C14, Outputs: (8) C13, Tower
9SX700I
Eaton 9SX UPS, 700 VA, 630 W, Input: C14, Outputs: (6) C13, Tower
9SX1000I
Eaton 9SX UPS, 1000 VA, 900 W, Input: C14, Outputs: (6) C13, Tower
5PX1500IRT
Eaton 5PX UPS, 1500 VA, 1350 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U
5PX2200IRTN
Eaton 5PX UPS, 2200 VA, 1980 W, Input: C20, Outputs: (8) C13, (1) C19, Rack/tower, 2U, Network card included
5PX2200IRT
Eaton 5PX UPS, 2200 VA, 1980 W, Input: C20, Outputs: (8) C13, (1) C19, Rack/tower 2U
5PX1500IRTN
Eaton 5PX UPS, 1500 VA, 1350 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U, Network card included
5P1150I
Eaton 5P UPS, 1150 VA, 770 W, Input: C14, Outputs: (8) C13, Tower
5P1550I
Eaton 5P UPS, 1550 VA, 1100 W, Input: C14, Outputs: (8) C13, Tower
5P850IRG2
Eaton 5P Gen2 UPS, 850 VA, 680 W, Input: C14, Outputs: (4) C13, Rack, 1U
5P1150IRG2
Eaton 5P Gen2 UPS, 1150 VA, 920 W, Input: C14, Outputs: (6) C13, Rack, 1U
5P650IRNG2
Eaton 5P Gen2 UPS, 650 VA, 520 W, Input: C14, Outputs: (4) C13, Rack, 1U, Network card
5P850IRNG2
Eaton 5P Gen2 UPS, 850 VA, 680 W, Input: C14, Outputs: (4) C13, Rack, 1U, Network card
5P1150IRNG2
Eaton 5P Gen2 UPS, 1150 VA, 920 W, Input: C14, Outputs: (6) C13, Rack, 1U, Network card
5P1550IRNG2
Eaton 5P Gen2 UPS, 1550 VA, 1350 W, Input: C14, Outputs: (6) C13, Rack, 1U, Network card
5P1550IG2
Eaton 5P Gen2 UPS, 1550 VA, 1350 W, Input: C14, Outputs: (8) C13, Tower
5P1550IRG2
Eaton 5P Gen2 UPS, 1550 VA, 1350 W, Input: C14, Outputs: (6) C13, Rack, 1U
5P850IG2
Eaton 5P Gen2 UPS, 850 VA, 680 W, Input: C14, Outputs: (6) C13, Tower
5P650IRG2
Eaton 5P Gen2 UPS, 650 VA, 520 W, Input: C14, Outputs: (4) C13, Rack, 1U
5P1150IG2
Eaton 5P Gen2 UPS, 1150 VA, 920 W, Input: C14, Outputs: (8) C13, Tower
5PX2200IRT3UG2
Eaton 5PX Gen2 UPS, 2200 VA, 2200 W, Input: C20, Output: (8) C13, (2) C19, Rack/tower, 3U
5PX2200IRT2UG2
Eaton 5PX Gen2 UPS, 2200 VA, 2200 W, Input: C20, Output: (8) C13, (2) C19, Rack/tower, 2U
5PX2200IRTNG2
Eaton 5PX Gen2 UPS, 2200 VA, 2200 W, Input: C20, Output: (8) C13, (2) C19, Rack/tower, 2U, Network card included
5PX1500IRT2UG2
Eaton 5PX Gen2 UPS, 1500 VA, 1500 W, Input: C14, Output: (8) C13, Rack/tower, 2U
5PX1000IRTNG2
Eaton 5PX Gen2 UPS, 1000 VA, 1000 W, Input: C14, Output: (8) C13, Rack/tower, 2U, Network card included
5PX1500IRTNG2
Eaton 5PX Gen2 UPS, 1500 VA, 1500 W, Input: C14, Output: (8) C13, Rack/tower, 2U, Network card included
9SX1500I
Eaton 9SX UPS, 1500 VA, 1350 W, Input: C14, Outputs: (6) C13, Tower
9SX1000IR
Eaton 9SX UPS, 1000 VA, 900 W, Input: C14, Outputs: (6) C13, Rack, 2U
9SX1500IR
Eaton 9SX UPS, 1500 VA, 1350 W, Input: C14, Outputs: (6) C13, Rack, 2U
9SX1000IM
Eaton 9SX Marine UPS, 1000 VA, 900 W, Input: C14, Outputs: (6) C13, Tower
9PX1500IRT2U
Eaton 9PX UPS, 1500 VA, 1500 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U
9PX1000IRT2U
Eaton 9PX UPS, 1000 VA, 1000 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U
5SC3000IRT
Eaton 5SC UPS, 3000 VA, 2700 W, Input: C20, Outputs: (8) C13, (1) C19, Rack/tower, 2U
5P850IR
Eaton 5P UPS, 850 VA, 600 W, Input: C14, Outputs: (4) C13, Rack, 1U
5P650I
Eaton 5P UPS, 650 VA, 420 W, Input: C14, Outputs: (4) C13, Tower
5P1550IR
Eaton 5P UPS, 1550 VA, 1100 W, Input: C14, Outputs: (6) C13, Rack, 1U
5SC2200IRT
Eaton 5SC UPS, 2200 VA, 1980 W, Input: C20, Outputs: (8) C13, (1) C19, Rack/tower, 2U
5PX1000IRT2UG2
Eaton 5PX Gen2 UPS, 1000 VA, 1000 W, Input: C14, Output: (8) C13, Rack/tower, 2U
9PX1000IRTN
Eaton 9PX UPS Netpack, 1000 VA, 1000 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U, Network card included
9PX1500IRTN
Eaton 9PX UPS Netpack, 1500 VA, 1500 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U, Network card included
5SC1000IR
Eaton 5SC UPS, 1000 VA, 700 W, Input: C14, Outputs: (8) C13, Rack, 2U
5SC1500IR
Eaton 5SC UPS, 1500 VA, 1050 W, Input: C14, Outputs: (8) C13, Rack, 2U
5P650IR
Eaton 5P UPS, 650 VA, 420 W, Input: C14, Outputs: (4) C13, Rack, 1U
5P1150IR
Eaton 5P UPS, 1150 VA, 770 W, Input: C14, Outputs: (6) C13, Rack, 1U
5P850I
Eaton 5P UPS, 850 VA, 600 W, Input: C14, Outputs: (6) C13, Tower
9SX2000I
Eaton 9SX UPS, 2000 VA, 1800 W, Input: C14, Outputs: (8) C13, Tower
9SX700I
Eaton 9SX UPS, 700 VA, 630 W, Input: C14, Outputs: (6) C13, Tower
9SX1000I
Eaton 9SX UPS, 1000 VA, 900 W, Input: C14, Outputs: (6) C13, Tower
5PX1500IRT
Eaton 5PX UPS, 1500 VA, 1350 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U
5PX2200IRTN
Eaton 5PX UPS, 2200 VA, 1980 W, Input: C20, Outputs: (8) C13, (1) C19, Rack/tower, 2U, Network card included
5PX2200IRT
Eaton 5PX UPS, 2200 VA, 1980 W, Input: C20, Outputs: (8) C13, (1) C19, Rack/tower 2U
5PX1500IRTN
Eaton 5PX UPS, 1500 VA, 1350 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U, Network card included
5P1150I
Eaton 5P UPS, 1150 VA, 770 W, Input: C14, Outputs: (8) C13, Tower
5P1550I
Eaton 5P UPS, 1550 VA, 1100 W, Input: C14, Outputs: (8) C13, Tower
Distributor | Available Qty. | Location Type | BuyNow.TableColLabelLink |
---|