Download document () of 20

5PX1500IRTNG2
Model code: Eaton 5PX 1500i RT2U Netpack G2

Eaton 5PX Gen2 UPS, 1500 VA, 1500 W, Input: C14, Output: (8) C13, Rack/tower, 2U, Network card included

General Specifications

Product Name
Eaton 5PX Gen2 UPS
Catalog Number
5PX1500IRTNG2
Product Length/Depth
448 mm
Product Height
85.5 mm
Product Width
438 mm
Product Weight
22.4 kg
Compliances
IEC/EN 62040-1
IEC/EN 62040-2
IEC/EN 62040-3
RoHS Compliant
REACH
UL 1778
CSA 22.2
Certifications
CE
cTUVus
EAC
Cm
UKCA
Ukr
KCC
ENERGY STAR certified
UPC
743172104755
Model Code
Eaton 5PX 1500i RT2U Netpack G2

Product specifications

Special features
  • Automatic Voltage Regulation (AVR)
  • Energy efficient, reduce energy and cooling costs
  • Delivers clean sinewave output
  • Provides more real power (watts) to protect more equipment with a Unity power factor (VA=W)
  • LCD display for real-time status and measurements
  • Network card and rackmounting kit delivered as standard
  • Long backup time with up to 4 optional EBM
  • Meter energy consumption (down to the managed outlet groups)
  • Versatile product for rack or tower installation
  • 1 slot for optional com card (Network management card, Relay card or Network and Industrial card)
  • Compatible with Virtual environments (VMware, Hyper-V, Citrix Xen, Redhat)
  • 1 USB port + 1 serial port
Topology
Line-interactive
Form factor
Rack/tower
Rack size
2U
Construction type
482.6 mm (19 inch) device
Color
Black/silver
VA rating
1500 VA
Wattage
1500 W
Rack mounting kit
Yes
Package contents
  • Network Management Card
  • Rack-mounting kit
  • (2) Supports for tower mounting
  • Cable locking system
  • USB cable
  • Serial cable
  • (2) IEC-IEC cables
  • Quickstart guide
  • Safety instructions
Auto shutdown function
Yes
Primary frequency - max
70 Hz
Primary frequency - min
47 Hz
Input connection
C14
Input nominal voltage
230V default (200/208/220/230/240V)
Nominal frequency
50-60 Hz
Input frequency range
47-70 Hz (50 Hz system), 56.5-70 Hz (60 Hz system), 40 Hz in low sensitivity mode
Receptacle
(8) C13
Number of output connections French standard (Type E)
0
Number of Outputs C13
8
Number of Outputs C19
0
Number of outputs hardwired
0
Num of Outputs PC (SCHUKO)
0
Output waveform
Sine wave
Voltage
230V
Output nominal voltage
230V default (200/208/220/230/240V)
Feed type
1
Voltage type
AC
Runtime graph
Battery management
ABM & Temperature compensated charging method (user selectable), Automatic battery test, deep discharge protection, automatic recognition of external battery units
Battery replacement
User replaceable
Battery rating
12 V / 9 Ah
Battery type
Lead-acid maintenance-free (replaceable)
Extended battery capability
Yes
Runtime at half load
14 min
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini-terminal block for remote On/Off and Remote Power Off
  • Mini-terminal block for output relay
  • Dry contacts (3 outputs, 1 input, optocoupler, DB9)
Expansion slots
One slot, network card included
Includes network card
Yes
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
User interface
Multilingual graphical LCD display
Type of interface
Other
Potential free switch contact
Yes
Altitude
3000 m
Noise level
<40 dB at 1 meter
Relative humidity
0-90% non-condensing
Temperature range
0° to 40°C (32° to 104°F), batteries recommended max. 25°C (77°F)
Protocol
SNMP
Integrated functionality
Network Mangement
Input voltage - max
294 V
Input voltage - min
150 V
Output voltage - max
240 V
Output voltage - min
200 V
Secondary frequency - max
60 Hz
Secondary frequency - min
50 Hz
Battery quantity
4
Efficiency at max. load
98
Efficiency (eco-mode)
0
Input voltage range
160-294 V (adjustable to 150 V-294 V)
Max number of battery packs
4
Output frequency
50/60 Hz
Output power factor
1
Output voltage range
230 V (+6%/-10%)
Phase (input)
1
Phase (output)
1
Voltage distortion output (linear load) - max
0
Power consumption
31 W

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.