Download document () of 20

EBP-1614I
Model code: Easy Battery+ product AK

Eaton Easy Battery+ Distributed services for battery pack replacement, 48 V, 4 x 12 V / 9 Ah, for 9PX, 9PX EBM, 5PX G2, 5PX G2 EBM

General Specifications

Product Name
Eaton Easy Battery+ Distributed services battery pack replacement
Catalog Number
EBP-1614I
Product Length/Depth
360 mm
Product Height
120 mm
Product Width
2750 mm
Product Weight
12.4 kg
Certifications
CE
EAN
3553340800412
Model Code
Easy Battery+ product AK

Product specifications

Type
Battery Pack
Type of accessory/spare part
Battery/accumulator
Nominal current
9 A
Nominal power
48 V
Phase
Single-phase
Capacity
9

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.