Download document () of 20

9SXEBM240RT3UG2
Model code: Eaton 9SX EBM 240V RT3U G2

Eaton 9SX Gen2 extended battery module (EBM), 240V, Rack/tower, 3U, Rack-mounting kit included

General Specifications

Product Name
Eaton 9SX Gen2 Extended battery module (EBM)
Catalog Number
9SXEBM240RT3UG2
Product Length/Depth
670 mm
Product Height
130 mm
Product Width
440 mm
Product Weight
62 kg
Warranty
2 year
Compliances
LVD Directive (CB)
EMC Directive
RoHS Directive
REACH
WEEE Directive
Packaging Directive
Batteries Directive
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
IEC/EN 62040-3
CE
UKCA
Cm
Ukr
RCM
EAN
3553340710735
Model Code
Eaton 9SX EBM 240V RT3U G2

Product specifications

Form factor
Rack/tower
Rack size
3U
Construction type
482.6 mm (19 inch) device
Color
Black
Rack mounting kit
Yes
Package contents
  • Extended battery module (EBM)
  • EBM power cable (0,33m)
  • EBM detection cable
  • Rack-mounting kit with brackets and slides for EBM
  • Link plate
  • Quickstart guide
  • Safety instructions
Type of Accessory
Battery/accumulator
Used with
9SX Gen2 8/11KVA
Battery type
Sealed, lead-acid

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.