Download document () of 20
We make what matters work

EL-LP

Eaton Lock pin, 4 units, to secure closing of luminaires FlexiTech & CrystalWay

General Specifications

Product Name
Eaton emergency lighting lock pin
Catalog Number
EL-LP
Product Length/Depth
5 mm
Product Height
7 mm
Product Width
5 mm
Product Weight
0.002 kg
Compliances
CE marking
EAN
3660191814113

Miscellaneous

Product branding
Eaton
Color
White
Compatibility
FlexiTech EW
FlexiTech SU
FlexiTech EC

Housing specs

Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.