Download document () of 20

FT2ED4ICGS

Eaton FlexiTech, Exit sign, Dual position, 20m, 4 Pictogram (DRLU) Down Right Left Up, CG-S

General Specifications

Product Name
Eaton FlexiTech ED CBS exit sign
Catalog Number
FT2ED4ICGS
Product Length/Depth
228 mm
Product Height
34 mm
Product Width
120 mm
Product Weight
0.455 kg
Certifications
CE
EAN
3660191813024

Applications

Application
Acc. EN 1838
Mounting Method
Wall surface mounted / ceiling surface mounting
Outdoor use compliance
False
Type of indicator
Single/double-sided

Electrical specs

Connection type
Plug-in connection
Explosion protected
False
Power supply system
Central (central battery)
Protection class
II
Voltage type
AC/DC

General specs

Function
Escape route signage
Kind of luminaire
Exit sign luminaire
Labelling type
Insert sheet/plate
Light distributor
Diffuser lens/optic/panel
Mode
Maintained / Non-Maintained (M / NM)
Pictogram included
Yes

Housing specs

Color housing
White
Degree of protection
IP43
Impact strength
IK07
Material cover
Plastic, transparent
Material housing
Plastic
Shape
Rectangular

Light source specs

Color of light
White
Color rendering index (CRI)
80
Energy efficiency class
A++, A+, A (LED)
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Lamp holder
None
Lamp type
LED not exchangeable
Light output exit sign luminaire
Double sided
Reserve-polarity protected
True
Shape
Rectangular
With light source
True

Monitoring options

Monitoring equipment
Safety module for monitoring (central feeded system)

Testing systems

Testing system
CG technology
STAR technology
STAR+ technology

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.