Download document () of 20
We make what matters work

LDU6

Eaton Moeller series Plug in lighting range (LSC) - Wiring Devices. LDU outlet unit, 6G, 4pin

General Specifications

Product Name
Eaton Moeller series Plug in lighting range (LSC) - Wiring devices
Catalog Number
LDU6
Product Length/Depth
280 mm
Product Height
70 mm
Product Width
175 mm
Product Weight
1.36 kg
Compliances
RoHS conform
Certifications
BS 5733
BS 7001
EAN
5010826044916
Model Code
LDU6

Product specifications

Ingress protection (IP) ratings
IP20
Special features
Terminal Screw Zinc Coated Steel with clear Passivation
Type
Litelink LSC
Amperage Rating
6 A
Voltage rating
230 V AC
Head style
Combination head
Color
White (epoxy powder coating for corrosion resistance)
Number of gangs
6
Front plate color/finishing
White (epoxy powder coating for corrosion resistance)
Front plate material
High quality steel
Front plate/module dimensions
255 mm x 168 mm x 58 mm
Base material
High quality steel
Terminal material
Brass
Terminal capacity (LN and E)
Incoming Cables = 1.5 mm² (3x) or 2.5 mm² (1x) and earth bar = 2.5 mm² (4x) or 4 mm² (2x) or 6 mm² (1x)
LSC litelink type
LSC Lighting Distribution Units

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.