Download document () of 20

RT2R-RTB
Model code: RTECH MR ROUND TRIM BLACK

Eaton Roundtech Medium Recessed. Round Trim Black

General Specifications

Product Name
Eaton RoundTech MR recessed emergency luminaire
Catalog Number
RT2R-RTB
Product Length/Depth
110 mm
Product Height
17 mm
Product Width
110 mm
Product Weight
0.022 kg
Compliances
CE marking
Certifications
CE
EAN
3660191812621
Model Code
RTECH MR ROUND TRIM BLACK

Emergency luminaires specifications

Color
Black
Material
Plastic

Mechanical accessories specifications

Type Of Accessory
Decor element
Color
Black
Diameter
110 mm
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.