Download document () of 20

SL2-M65J0JCGS

Eaton SafeLite SL20,Mains,IP65,400lm,Slave,CG-S

General Specifications

Product Name
Eaton SafeLite pictogram
Catalog Number
SL2-M65J0JCGS
Product Length/Depth
256 mm
Product Height
66 mm
Product Width
72 mm
Product Weight
0.45 kg
Certifications
CE marking
EAN
4012539360131

Product specifications

Degree of protection
IP65
Nominal voltage AC - max
230 V
Nominal voltage AC - min
230 V
Function
Escape route signage
Product branding
Eaton

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.