Download document () of 20

XCI3025121
Model code: GM Home & Building Floor mounting double

Eaton Green Motion Building, Eaton Green Motion Home, Floor mounting, Double station, IK10, stainless steel

List price €416

General Specifications

Product Name
Eaton Green Motion Accessory
Catalog Number
XCI3025121
Product Length/Depth
181 mm
Product Height
280 mm
Product Width
1500 mm
Product Weight
12.4 kg
Compliances
UKCA
Certifications
CE
EAN
3553340301193
Model Code
GM Home & Building Floor mounting double

Product specifications

Accessory/spare part type
Base

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.