Eaton Green Motion Building Mess- and Eichrecht, EV charging station, Adjustable output power 3,7 kW to 11 kW (single-phase or 3-phase), Type 2 connector, 5 m cable, public, semi-public, home, loadbalacing, Modbus TCP
Product Name |
Eaton Green Motion Building EV charging station
|
Catalog Number |
GMB1103CAAA00A00
|
Product Length/Depth |
116 mm
|
Product Height |
291 mm
|
Product Width |
263 mm
|
Product Weight |
5.3 kg
|
Warranty |
2 year
|
Compliances |
IEC 61851-1
CE Marked |
Certifications |
CE
EN IEC 63000 |
EAN |
3553340302077
|
Model Code |
GMB 3.7-11kW 5m T2C Eich
|
Special features |
|
Amperage Rating |
16A
|
Voltage rating |
400V
|
Operating Temperature |
-25°C to 45°C
|
NFC (Near Field Communication) |
No
|
Network-enabled as a master |
Yes
|
DC residual current detection |
Yes
|
Contactor welding detection |
Yes
|
Export of charging logs |
No
|
Operation and configuration by app |
Yes
|
Connectable conductor cross section - min |
10 mm²
|
With built-in RFID card reader |
Yes
|
With key switch |
No
|
Open Charge Point Protocoll (OCPP) version |
1.6
|
Plug and charge (ISO 15118) |
No
|
Network-enabled as an extender |
Yes
|
Charging cable permanently lockable at charging device |
Yes
|
Networkable via LAN |
Yes
|
With MID compliant energy meter |
Yes
|
Static load management integrated |
Yes
|
Suitable for dynamic load management |
Yes
|
Backend included in delivery |
No
|
Calibration law compliant |
Yes
|
Radio standard 5G |
NO
|
Networkable via Wi-Fi |
YES
|
Input voltage-Min |
230 V
|
Input voltage-Max |
400 V
|
Cable type |
Type 2 connector
|
Fitted with: |
Energy meter
Connection Cable Load management Communication interface LED Indicator Ethernet on board Remote control |
Frequency rating |
50 Hz
|
Enclosure material |
Plastic
|
Degree of protection |
IP54
IK08 |
Cord length |
5 m
|
Nominal connection power |
11 kW
|
Number of charging units |
1
|
Number of circuit breakers (earth leakage type A) |
0
|
Number of circuit breakers (earth leakage type B) |
0
|
Number of socket oulets (household) |
0
|
Number of socket outlets (CEE) |
0
|
Number of socket outlets (GB) |
0
|
Number of socket outlets (type 2) |
0
|
Number of socket outlets (type 3) |
0
|
Number of vehicle connectors (CHAdeMO) |
0
|
Number of vehicle connectors (GB AC) |
0
|
Number of vehicle connectors (GB DC) |
0
|
Number of vehicle connectors (type 1 CCS) |
0
|
Number of vehicle connectors (type 1) |
0
|
Number of vehicle connectors (type 2 CCS) |
0
|
Number of vehicle connectors (type 2) |
1
|
Power per charging point - max |
11 kW
|
Phase |
Three-phase
|
LED lamp number |
1
|
Package contents |
|
Length of charging cable |
5 m
|
Functions |
Access control
EV charging station RFID Scan and Charge |
Input voltage |
230V
400V |
Installation side connection model |
3-phase
|
Protocol |
OCPP
Basic hardware (serial, Modbus RTU) |
Mounting method |
Wall mounting
|