Download dokument () af 20
We make what matters work*

DURA4TRAK transfer case

transfer-case-etc-55102-main.png

A lightweight, all-geared 4x4/4x2 solution engineered for light- to medium-duty commercial vehicles from 6 to 15 tons GVW/GCW.

Weighing just 86 kg in an aluminum housing, it handles up to 5,500 Nm of input torque and splits power 50/50 front to rear across high (1:1) and low (2:1) ranges.

Its geared design delivers up to 500,000 km of B-10 life, with 4x4 operation up to 60 km/h and pneumatic actuation, with provision for electronic control.

PTO, speed sensor, and yoke or flange interfaces round out a package built for durability and application flexibility.

Features

transfer-case-etc-55102-secondary-image.png
  • Light weight, 5,500Nm input torque
  • GVW/GCW up to 15ton: from LD to MD applications
  • Geared design, up to 500k km B-10 life
  • Remote assembly
  • Pneumatic actuation with provision for electronic actuation
  • PTO provision and Speed Sensor available
  • Yoke and Flange interface available
  • 4x4 and 4x2 modes
    • 4x4 use up to 60km/h – Low grip terrain
    • Engage 4x4 up to 30 km/h – Only with free wheels locked

Key specifications

transfer-case-etc-55102-dimensions.png
Speeds 2 output speed driving by gears
Input Torque 5.500Nm
Input speed 2.600 rpm
GVW/GCW (Ton) 6 – 15 ton
4x4 / 4x2 Shifts Yes
4x4 Operational speed Up to 60km/h
Switches 4x4; Lo and Neutral indication
 (ISO 15170-BI-4.I-Ag/K3​ - 2 pins)
Ratios Hi 1:1 / Low 2:1
Output Torque 50% Front, 50% Rear
Weight 86kg, aluminum housing
Central Differential No
B10 Life (Km) Up to 500K (Base 11T application)
10% 4x4 use
PTO position Rear
PTO Interface SAE B 12z
Yokes SPL 100, DIN T-120, DIN T-150
Serrated Flange T120, T-150
Shifting / engagement Pneumatic actuation
(provision to electronic)
Remote assembly
Inlet connectors 6mm tube
Speed sensor ISO 15170-BI-4.I-Ag/K3​ - 4 pins
Operational pressure 6 – 12 bar
Oil Mineral
SAE 80W90 API MT-1
2.2L (2.7L with PTO)

Benefits

  • Built for the toughest jobs — Rated for the demanding 5,500 Nm torque class, this transfer case is engineered to power harsh applications that most units simply can't handle
  • Modern, lightweight, and great value — Built at our Ranjangaon, India facility, it's an up-to-date, lightweight high power density design that delivers advanced performance and competitiveness
  • A complete driveline, one source — It pairs seamlessly with Eaton transmissions and clutches, so the whole driveline is designed to work together as one proven, reliable system
transfer-case-etc-55102-side.png

Applications

Up to 15ton GVW/GCW Trucks and Buses

Utility trucks

  • Grid repair trucks
  • Military
  • Farm production transportation
  • Last mile deliveries

Buses

  • School
  • Troop transportation
  • Farm workers transportation