Otsing teabebaasis
Lae dokument alla () … 20
Elektrijaotus IT süsteemidele

Eaton FlexPDU and Maintenance Bypass PDU

The Eaton FlexPDU is a basic function power distribution unit with a short power cord for easy, close mounting to a UPS. FlexPDUs are available with a variety of output receptacles, for connection to a wide range of equipment.

The Eaton HotSwap Maintenance Bypass enhances availability by providing service continuity and facilitates hot-swappable UPS battery replacement.

Connect more devices

Extend the number of devices that can be connected to a single UPS

Multiple mounting capabilities

Can be rackmounted, wallmounted or connected at the rear of a Eaton UPS in 3 different ways
Tehnilised andmed

Tõstke erinevused esile
Näita ainult erinevusi
Peida tühjad funktsioonid
Laadi lingid alla
X
Download Close