Lae dokument alla () … 20
IT-keskkondade võrguühendus

Eaton Network and Modbus Card

The Eaton Network and Modbus Card-Mini Slot combines the features of an SNMP agent, HTTP/web server and a Modbus card to facilitate remote monitoring of your UPS system through any Building Management System. Enjoy the freedom to customize and schedule actions, like shutdown protocols and load shedding, and receive immediate notifications during power events, without having to be onsite.

Convenient web interface

Real-time, 24/7 enterprise monitoring with automatic email alarm notifications

Integrate data into your building management system

Monitor key power quality and UPS status information on the system you already use.

Compatible with IPP and IPM software

Remotely monitor and manage power devices across your whole environment.

Plan ahead in case of extended power failures

Create customizable shutdown and load shedding protocols.
Tehnilised andmed

Technical specifications

FUNCTION

Modbus / Facility

Web/SNMP

SLOT TYPE

Mini Slot

UPS SUPPORTED

EX, 5P, 5PX, 5SC, 9SX, 9PX, 9E, 91PS, 93PM, 93E, 9PHD, 93PS

SOFTWARE COMPATIBILITY

IPP, IPM

PART NUMBER

MODBUS-MS

Laadi lingid alla
X
Download Close