Lae dokument alla () … 20
Fuses

PC-Tron Radial fuse

Eaton’s PC-Tron fast acting, high DC voltage, space saving rectangular body, radial fuses are UL recognized for overcurrent protection of electronic circuits. These thru-hole fuses are available in different lead configurations to suit the application. Optional mounting socks are available as well. This is a RoHS compliant fuse.

Technical data sheets

PC-Tron Fuse data sheet
Fast acting, UL recognized
Up to 450 Vdc
Radial fuse
Tehnilised andmed

Specifications

Laadi lingid alla
X
Download Close